In locations where a diesel generator is the only option as the primary energy source, high capacity battery strings can be deployed in conjunction with the generator to provide energy storage. This will decrease generator run time and reduce overall operational and maintenance costs. Further savings can be realized when a solar array is utilized at the site.
Off-Grid Hybrid / CDC from Vertiv
- Suitable for any environment
- Ideal for any power application up to 8 kW
- Add solar power to reduce diesel fuel dependency
- Enables network coverage in remote areas
- Less maintenance, low operating cost
- NetSure monitors the site and automatically starts the generator as needed
Optimize your hybrid power operations with these solutions.
NetSure 731 A41
The NetSure™ 731 A41 series showcases the new platform's higher power densities that are designed to deliver reliable and uninterruptible DC power for the telecom access applications.
HSS 48 Series
The HSS48 series solar sub-rack provides an easy, interruption-free and economical solution to upgrade a legacy DC power system. This ultra-compact, modular sub-rack brings an alternate solar energy source for access and transmission networks.
Vertiv EPC Series
Integrating power supply system, environment monitoring system, temperature control system and backup power system, the EPC Series can provide a stable and reliable operating environment for base station equipment as well as realize centralized power management and remote monitoring.
SiteWeb Monitoring System
Real time, centralized power and environment monitoring system with a modular and open design for the precise management of BTS power equipment and environment.
Maximize Site Reliability with Batteries
Vertiv has a full suite of affordable energy storage solutions that deliver operational value throughout the lifetime of the site. Whether it’s VRLA, lithium or other technologies, we have the right offering for your site to minimize operational costs and maximize reliability. Enhance your network with remote monitoring from Vertiv to holistically monitor and manage your power and batteries post installation, across multiple sites.