Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Avocent® SwitchView™ Matrix

Through the elimination of multiple KVM peripherals and reduction in desk clutter, the Vertiv™ Avocent® SwitchView™ Matrix increases productivity and reduces operating expenses for organizations. It also enhances the ability of users to multi-task by keeping two systems in the user’s field of vision at any given time.

Find Sales Contact Get Brochure Get Manual
Warranty: 2 year

The SwitchView™ desktop KVM Matrix comes as either a 4 or 8 port switch with a universal video connector that supports DP, HDMI, and DVI-D for resolutions up to UHD 4K. With this flexibility, users are not locked in to input and output display types and reduces the need for multiple types of cables. With Cursor Navigation Switching (CNS) users seamlessly transition between active computers when moving the cursor across screen borders. Through the availability of multiple USB 3.0 ports, users can easily connect to external USB devices for quick data transfer.

Model Specifications Overview
SVM140DPH
1.7 in   5.0 in   13.7 in   3.0 lbs  
SVM180DPH
1.7 in   7.3 in   17.3 in   5.4 lbs  

Benefits

Assures image quality is highly accurate and video plays at the highest definition possible
Allows for instantaneous interaction with two active computers
Allows text and files to be copied from one system to another
Seamlessly transitions KM control between computers when moving cursor across screen borders
Lets users freeze audio and USB 3.0 accessories while simultaneously working on a different system
Provides easy connectivity to external USB devices for quick data transfer  

Features

Universal video connector to support DP, HDMI, and DVI-D for resolutions up to UHD 4K
Seamless KVM switching
Managed copy and paste  between connected computers
Cursor Navigation Switching (CNS)
Independent audio and USB switching
Multiple USB 3.0 accessory ports  

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Partner Login

Language & Location