Vertiv™ Avocent® ADX Rack Manager
The Vertiv™ Avocent® ADX Rack Manager is an appliance designed to manage IT infrastructure and is built upon a secure common architecture which can scale from Enterprise to Edge.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Government
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Vertiv™ Avocent® ADX Rack Manager
The Vertiv™ Avocent® ADX Rack Manager is an appliance designed to manage IT infrastructure and is built upon a secure common architecture which can scale from Enterprise to Edge.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Government
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Benefits
Features
Specifications
The Vertiv™ Avocent® ADX Platform is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent ADX Platform provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® ADX MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® ADX Rack Manager RM1048 uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® ADX IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® ADX IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.
- Vertiv™ Avocent® ADX RM1048P Rack Manager Quick Installation Guide
- Vertiv™ Avocent® ADX RM1048P Rack Manager Quick Installation Guide (Spanish Universal)
- Vertiv™ Avocent® ADX RM1048P Rack Manager Installer/User Guide
- Vertiv™ Avocent® ADX Platform API Guide
- Vertiv™ Avocent® ADX RM1048P Rack Manager Open Source Software Notice
- Vertiv™ Avocent® ADX Platform Enabling Exclusive Mode for KVM Sessions Technical Note
- Vertiv™ Avocent® ADX Platform Maximizing the Edge Computing Application Brief
- Vertiv™ Avocent® ADX Platform IT Complexity Application Brief AV-20201
- Vertiv™ Avocent® ADX Platform Business Continuity Application Brief AV-20205
- Vertiv™ Avocent® ADX Platform Centralizing IT Management Application Brief
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.