Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

I want it all...I want it now

Edge Infrastructure products that work in perfect harmony.

GET THIS CLOSE TO THE EDGE

When latency becomes a real issue and milliseconds of downtime for your data center equals millions in lost revenue, you can rely on Vertiv for reliable mission critical infrastructure at the network edge.

When designing your data center, it is important to carefully select solutions that you can count on when it comes to your edge computing capabilities. This core product set will ensure your Edge data center is powered reliably and quickly from the beginning.

The Edge

Build Your Edge Infrastructure from the Rack

A globally available rack with tool-less features throughout for speedy deployments at the network edge

  • 2.5” more usable depth than similar racks
  • Premium global rack solution
  • Supports high-density edge computing architectures
  • Standard sizes w/ TAA & shock packaging options
  • Tool-less top and side panels
  • Comprehensive range of accessories
  • Comes with a free 5-year warranty, if product is registered
Learn More Claim your warranty

Power Your Edge Data Center

Power perfectly configured for your edge IT infrastructure

  • 60°C working ambient variants for high temperature environments
  • Compact size to install in tight edge computing spaces
  • Color-coded U-Lock system to secure power cords and avoid accidental disconnections
  • Reduces energy costs while increasing efficiency at the network edge
  • 3-year warranty, 5-year warranty if registered after purchase
Learn More Claim your warranty
 

Protect your edge infrastructure with a true on-line UPS

An online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible deployment system.

  • High output PF=1.0
  • External battery cabinets with auto-detection
  • 0,75 kVA to 20 kVA: wide range of power ratings to answer any possible power requirement
  • High efficiency up to 95% in on-line mode
  • Even higher efficiency up to 98% in Active ECO mode
  • Compact Rack / Tower design with short depth
  • Shortened lead time
  • Excellent availability
  • Preinstalled option as a part for a complete solution
Learn More
gxt5-single-phase-ups-pictures4.png
 

More Power, Connectivity and Interfacing with the Ultimate EDGE & IOT Serial Console Server Avocent ACS

The Avocent ACS 800 & 8000 advanced console server series offers upgraded and advanced features that deliver scalable and high performance remote management solutions for IT administrators - in the data center or at the network edge.

To meet your increasing challenges of managing more devices through remote serial connection, Avocent ACS 800 & 8000 now connects with IoT devices and environmental sensors with huge new power capacity for processing.

  • The ultimate IoT gateway: The Avocent® ACS 8000 from Vertiv™ makes serial interfaces IoT-capable
  • The Vertiv ™ Avocent® ACS 800 Console Server: Small but powerful - the optimal solution for Edge and IoT applications
Learn More
 

LET'S TAKE IT FURTHER

Real Edge - Real Expert configurating your Edge Infrastructure to your needs. Fill out the short form below and our Edge Expert Team will contact you shortly to support you with your requirements.

Contact Us

Are you a Vertiv Partner? Visit the Vertiv KnowlEDGE center on our partner portal.

Visit Partner Portal Register Here*

*Not a Vertiv partner yet? Register now, quick and easy, through our online form.

PARTNERS
Overview
Partner Login

Language & Location