Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert iCOM Control Upgrade Service

In a typical data center, cooling accounts for 38 percent of total energy consumption. Improvements to your cooling system are an opportunity for significant cost savings. Liebert iCOM control upgrade service enables more efficient variable capacity control. The intelligent control capabilities immediately enable energy and cost savings.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Enhanced  control for better thermal management is due to the advanced functionality of the Liebert iCOM control
Increased energy efficiency and reduced operating costs are achieved with proper settings that eliminate unit fighting and other inefficiencies   
Improved capacity control is possible due to variable cooling capabilities that improve efficiency
Extended equipment life occurs as controls allow you to better match cooling with load demands reducing the wear and tear of continuous operation
Enhanced system availability and optimized data center performance occurs with proper installation, configuration and integration
 

Features

Expert consultation gives you a complete overview of the upgrade process based on your cooling performance goals and priorities
Installation and configuration by factory-trained technicians ensures controls work properly to maximize your return on investment
Intelligent controls allow you to recover energy that would be wasted due to unit “fighting,” improving efficiency by 28 to 40 percent
Networking and integration allows units to work together as a single system to optimize room environments and drive data center infrastructure performance

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Chloride Industrial UPS Services
+1 800 442 7489
USA
Service areas of focus: Performance Optimization Services, Preventive Maintenance for Industrial Applications
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PARTNERS
Overview
Partner Login

Language & Location