Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

solutions builder

Traditional Data Center

Data Centers are climate-controlled environments varying in size with air conditioning and airflow management in place providing temperature and humidity optimization specifically designed for IT equipment.


Common Challenges

  1. Complex integrations of diverse multi-vendor products take an extended amount of time to deploy delaying the go live date leading to potential revenue loss.
  2. High density racks with inadequate cooling create hot spots leading to premature equipment failure increasing equipment replacement costs.
  3. Insufficient battery backup needed to support critical equipment during a power outage leads to unplanned downtime.
  4. Technology advancements and changing business needs render equipment obsolete before the scheduled refresh period.

Typical Applications

Purpose built physically secure space with thermal and power installed such as:

  • Enterprise Data Center
  • Colocation Data Center
  • Managed Hosting Facility
  • Cloud Data Center

Select a Reference Design and Contact Us Now to Configure a Vertiv Solution

Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.

Recommended Reference Design

Solution: Rack

Solution Overview: Single floor mounted cabinet integrated with necessary hardware to support IT gear.


Reference Design No. 4

Description

Essential monitored solution for IT environments consisting of standard 42U rack, 1500 VA line interactive UPS, intelligent power distribution, rack accessories, and emergency response level service.

Download
Reference Design No. 5

Description

Enhanced monitored solution for IT environments consisting of standard 42U rack, 2200 VA line interactive UPS, intelligent switched power distribution, rack accessories, and emergency response level service.

Download
Reference Design No. 6

Description

Premier monitored solution for IT environments consisting of standard 42U rack, 2000 VA online double conversion UPS, intelligent switched power distribution, maintainance bypass, environmental monitoring and and services for start-up and emergency response.

Download
Reference Design No. 7

Description

Essential monitored solution for high density IT environments consisting of standard 42U rack, 4250 VA line interactive UPS, intelligent power distribution, rack accessories, and emergency response level service.

Download
Reference Design No. 8

Description

Enhanced monitored solution for high density IT environments consisting of standard 42U rack, 6000 VA online double conversion UPS, intelligent switched power distribution, rack accessories, and emergency response level service.

Download
Reference Design No. 9

Description

Premier monitored solution for high density IT environments consisting of standard 42U rack, 6000 VA online double conversion UPS, intelligent switched power distribution, maintainance bypass, environmental monitoring and and services for start-up and emergency response.

Download

Solution: Row

Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment.


Reference Design No. 19

Description

18 kW row solution for IT environments consisting of 3 standard 42U racks, 20 kVA online double conversion UPS, 6 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download
Reference Design No. 20

Description

24kW row solution for IT environments consisting of 4 standard 42U racks, 40kVA online double conversion UPS, 8 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download
Reference Design No. 21

Description

36kW row solution for IT environments consisting of 6 standard 42U racks, 40kVA online double conversion UPS, 12 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download

Solution: Sealed Row

Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, sealed to prevent environmental disturbances such as water, dust, or debris from entering the system.


Reference Design No. 22

Description

20kW sealed row solution for high density IT environments consisting of 3 standard 42U racks, 20kVA N+1 online double conversion UPS, 6 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download
Reference Design No. 23

Description

35kW sealed row solution for high density IT environments consisting of 4 standard 42U racks, 40kVA N+1 online double conversion UPS, 8 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download
Reference Design No. 24

Description

51kW sealed row solution for high density IT environments consisting of 6 standard 42U racks, 60kVA N+1 online double conversion UPS, 12 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download

Solution: Aisle

Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, rack independent aisle containment to prevent mixing of conditioned air with unconditioned air.


Reference Design No. 25

Description

40kW aisle solution for high density IT environments consisting of 5 standard 42U racks, rack independent aisle containment, 40kVA N+1 online double conversion UPS, 10 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download
Reference Design No. 26

Description

60kW aisle solution for high density IT environments consisting of 7 standard 42U racks, rack independent aisle containment, 60kVA N+1 online double conversion UPS, 14 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download
Reference Design No. 27

Description

80kW aisle solution for high density IT environments consisting of 8 standard 42U racks, rack independent aisle containment, 80kVA N+1 online double conversion UPS, 16 intelligent switched outlet monitored power distribution units, rack accessories, row based cooling, and services for delivery and installation.

Download

Do you have ideas on how we can improve reference designs?

Click below to provide feedback on simple improvements or request a new design for a new application

Submit Feedback
PARTNERS
Overview
Partner Login

Language & Location