Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

solutions builder

Industrial

Industrial sites are uncontrolled indoor environments that are protected from extreme weather conditions such as rain, snow, and direct sunlight but have little to no control over temperature, humidity, or contaminants such as dust and debris that could damage IT equipment.


Common Challenges

  1. The primary power source is unstable causing critical equipment to power cycle or power down unexpectedly reducing operational effectiveness.
  2. Limited environmental control causes severe temperature, humidity, and air quality fluctuations decreasing equipment life expectancy and increasing equipment replacements costs.
  3. Poor power quality and insufficient battery backup systems can not support critical equipment during a power outage leading to unplanned downtime, data loss, and premature equipment failure.
  4. Little to no monitoring and management increases maintenance costs as technicians must be contracted to respond to service and maintenance needs.
  5. A typical location for critical IT equipment to be deployed causing significant security and access concerns to restrict unauthorized access to ensure equipment is not tampered with.

Typical Applications

Industrial sites are spaces lacking physical security where dust and debris is uncontrolled and thermal, power, and airflow management has not been integrated into the space such as:

  • Warehouse
  • Factory
  • Manufacturing Floor

Select a Reference Design and Contact Us Now to Configure a Vertiv Solution

Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.

Recommended Reference Design

Solution: Contained Rack

Single floor mounted cabinet integrated with necessary hardware to support IT gear, contained to prevent mixing of conditioned air with unconditioned air.


Reference Design No. 15

Description

Premier monitored solution for commercial and office environments consisting of cooling and intelligent switched power distribution pre-populated in a 42U high depth contained rack, 3000 VA online double conversion UPS, and services for start-up and emergency response level service.

Download

Solution: Row

Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment


Reference Design No. 16

Description

Essential row solution for commercial, office, and industrial environments consisting of 3 standard 42U racks, 20 kVA online double conversion UPS, 6 intelligent switched outlet power distribution units, rack accessories, row based cooling, and services for delivery, installation, and emergency response.

Download

Solution: Sealed Row

Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, sealed to prevent environmental disturbances such as water, dust, or debris from entering the system


Reference Design No. 17

Description

Enhanced sealed row solution for commercial, office, and industrial environments consisting of 3 standard 42U racks, 20 kVA N+1 online double conversion UPS, 6 intelligent switched outlet power distribution units, rack accessories, row based cooling, fire suppression, and services for delivery, installation, and emergency response.

Download
Reference Design No. 18

Description

Premier sealed row solution for commercial, office, and industrial environments consisting of 3 standard 42U racks, 20 kVA N+1 online double conversion UPS, 6 intelligent switched outlet power distribution units, rack accessories, N+1 row based cooling, fire suppression, and services for delivery, installation and emergency response.

Download

Do you have ideas on how we can improve reference designs?

Click below to provide feedback on simple improvements or request a new design for a new application

Submit Feedback
PARTNERS
Overview
Partner Login

Language & Location