Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

solutions builder

Outdoor

Outdoor sites are uncontrolled environments without any protection from extreme weather conditions such as rain, snow, or direct sunlight with no control over temperature, humidity, or air quality.


Common Challenges

  1. The primary power source is unstable causing critical equipment to power cycle or power down unexpectedly reducing operational effectiveness.
  2. Limited environmental control causes severe temperature, humidity, and air quality fluctuations decreasing equipment life expectancy and increasing equipment replacements costs.
  3. Poor power quality and insufficient battery backup systems can not support critical equipment during a power outage leading to unplanned downtime, data loss, and premature equipment failure.
  4. Little to no monitoring and management in distributed IT sites increases maintenance costs as technicians must be contracted to respond to service and maintenance needs.
  5. A typical location for critical IT equipment to be deployed causing significant security and access concerns to restrict unauthorized access to ensure equipment is not tampered with.

Typical Applications

Outdoor sites are remote unmanned spaces lacking physical security and are not not intended for IT equipment where dust and debris is uncontrolled and thermal and power must be brought on-site such as:

  • Cell Tower Base
  • Roadside Structure
  • Parking Lot

Select a Reference Design and Contact Us Now to Configure a Vertiv Solution

Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.

Recommended Reference Design

Solution: Rack

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae dicta sunt explicabo. Nemo enim ipsam voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed quia consequuntur magni dolores eos qui ratione voluptatem sequi nesciunt.


Reference Design No. 1

Description

Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum

Download
Reference Design No. 1

Description

Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum

Download
Reference Design No. 1

Description

Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum

Download

Do you have ideas on how we can improve reference designs?

Click below to provide feedback on simple improvements or request a new design for a new application

Submit Feedback
Partner Login

Language & Location