Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
By clicking “Accept All”, you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
- Rack Accessories | Vertiv™ VR Rack
- Shelves and Support Brackets
Shelves and Support Brackets
19" Depth Adjustable Fixed Shelf 250lbs Black
The 19" Fixed Tool-less Shelf can be used for non 19" rack mount equipment or as additional support for 19" rack mount equipment. The shelves have an adjustable installation depth from 27.6"(700mm) to 33.6"(854mm)D, Color: black
Part Number | Description |
---|---|
VRA3000 |
1U Depth Adjustable Fixed shelf 250lbs Black (Qty. 1) |
2U 19" Cantilever Fixed Shelf 50Lbs Black
Enables the mounting of a monitor or other equipment into the rack environment. Color: black.
Part Number | Description |
---|---|
VRA3001 |
2U 19" Cantilever Fixed Shelf 50lbs Black (Qty. 1) |
1U Depth Adjustable Sliding Shelf 200lbs Black
The 19" Telescopic Shelf utilizes high quality bearing slide rails to provide smooth and convenient action. Depth adjustability range from 21.7"(550mm) to 33.6"(854mm)D, Color: black
Part Number | Description |
---|---|
VRA3002 |
1U Depth Adjustable Sliding Shelf 100lbs Black (Qty. 1) |
VRA3003 |
1U Depth Adjustable Sliding Shelf 200lbs Black (Qty. 1) |
1U Depth Adjustable Equipment Support Rails 100lbs
When additional support is needed for heavy loads, our support rails provide a suitable option. Depth Adjustable from 28.5"(724mm) to 31.6"(803mm), the rails mount into the 19” rail side flanges and can support loads up to 100lbs (45kg).
Part Number | Description |
---|---|
VRA3004 |
1U Depth Adjustable Equipment Support Rails 100lbs (Qty. 2) |
Bolt Down Brackets
Bolt Down Brackets are used to secure rack to data center floor when anti-tip is required. Brackets are included with shipment of rack. Additional brackets can be ordered. Color: black.
Part Number | Description |
---|---|
VRA4001 |
VR Anti Tip Stabilizer Plate for 600mm/800mm Wide cabinets (Qty. 2) |
Baying and Hardware
Baying Hardware Kits come standard with every Vertiv™ VR Rack. Additional kits may be purchased if the original brackets have been misplaced. When baying racks together on 24-in. centers, use a Baying Gasket Kit to seal the gap between the racks to maintain proper are circulation.
Part Number | Description |
---|---|
VRA5002 |
Baying Kit: Baying Hardware Kit (1 Kit) |
VRA5003 |
Baying Gasket kit for use when baying racks on 24" centers |
Mounting Hardware
One set included with each rack. Includes 50 each M6 cage nuts and plastic cup washers with matching screws. Includes one cage nut installation/removal tool. Additional packs of hardware can be ordered if needed.
Part Number | Description |
---|---|
VRA5001 |
10-32 Cage Nuts (Qty. 50) |
VRA5000 |
Mounting Hardware (Qty. 50 M6 cage nuts, screws, washers) |
Zero U Accessory Mounting Bracket (Qty. 2)
Installs in various locations within the rack, providing mounting options for rack PDUs and other small accessories.
Part Number | Description |
---|---|
VRA5004 |
Zero U Accessory Mounting Bracket (Qty. 2) |