Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

NetSure Converter Series

NetSure Converter Series systems convert one DC voltage to another.

test button 3 View in your Space
Best Suited For:
  • Telecom

Model Specifications Overview
eSure Power Extend Converter, C48/58-1000
1000 W   17.2 A   -58 VDC   -48 VDC   Converter   4.22 in.   0.73 in.   4.32 in.   1.0 lb  
NetSure DCS48375
18 kW   375 A   -48 VDC   +24 VDC   Converter   7 in.   19 in. or 23 in.   19 in.   52 lb  

Benefits

Easily expand operating capacity in small increments with system redundancy
Maintain power availability with hot insertion capability
Simplify with compatible with any DC power system
Operate your power infrastructure safely and reliably with equipment that adheres to strict compliance standards
Hot insertion capability allows for system expansion without disruption
Compatible with any DC power system
UL recognized and NEBS Certified to ensure safe and reliable performance

Features

Modular, compact design for 19" and 23" rack mounting
Hot insertion Input to output isolation
Alarming and protection
UL recognized, NEBS Certified

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location