Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Netsure™ IPE Outdoor DC Power System

Lightweight and maintenance-free, Vertiv™ NetSure™ IPE outdoor power systems are designed to power your 5G network in the harshest environments and are available with dedicated lithium-ion battery backup.

View Accesories Get Brochure Get Manual
Key Benefits
Deploy your 5G network rapidly using quick cable connectors
Ensure high availability in hard-to-reach spaces
Minimize operating costs with 96.3% power efficiency
Run your network on silent, convection-cooled DC power
Best Suited For:
  • Telecom

The high efficiency Netsure™ IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.

Model Specifications Overview
R48-2000C
2000 W   41.6 A   -54 VDC   100-120 and 200-240 VAC     15.4 in   15.0 in   3.9 in   24.3 lbs  
R48-2000C2-6
2000 W   41.6 A   -54 VDC   200-240 VAC   Outdoor system   15.7 in   11.8 in   2.4 in   21 lbs  
1500VA – 3000VA
Wide range of available sizes to allow you to select the capacity and runtime that best meet your needs.
Optimized form factors
Multiple form factors to suit all site requirements, including tower, 2U and 3U Rack/Tower convertible form factors to provide flexibility at sites with variable installation needs.
Lithium-ion batteries
Vertiv lithium-Ion batteries provide longer runtime, up to 3 times longer life expectancy than Valve-Regulated-Lead-Acid (VRLA), batteries, recharge more quickly, endure up to 10X more discharge cycles and perform better in higher temperatures.
Lowest Total Cost of Ownership (TCO)
The longer life expectancy of lithium-ion batteries reduces maintenance, labor, and replacement costs, making it the lowest TCO UPS solution.
Sustainable
Lithium-ion batteries use less material for equal output and up to 99% of the battery elements are recyclable. The longer lifespan of a lithium-ion battery reduces waste and material consumption.
Safe and reliable
Safest lithium-ion (LiFePO4) battery chemistry and integrated Battery Management System (BMS) ensure safe and reliable operation.
Battery Management System (BMS)
The BMS monitors the lithium-ion battery health at the cell level. It manages the charging, depth of discharge, temperature, and voltage of the battery. The BMS prevents overcharging, ensures safe operation, and preserves the battery throughout its life.
Automatic Voltage Regulation (AVR)
When incoming utility power fluctuates, AVR stabilizes the output power without needing to go to battery, which extends the life of your battery and preserves your UPS battery for an outage.
Pure sinewave output
Pure sinewave output while on battery to simulate utility power and is compatible with active power factor corrected power supplies.
High power factor
0.9 Power Factor provides more actual power to the load increasing power density.
Energy Star Certified
A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.
Gravity sensing LCD display
An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.
Programmable outlet groups
Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.
User-replaceable, hot-swappable batteries
User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.
Input circuit breaker
Re-settable breaker protects against equipment damage from a short circuit or overload.
Network grade surge protection
Network grade surge protection protects connected equipment from power surge damage.
Emergency Power Off (EPO)
Remote UPS shutoff in the event of a fire or other onsite emergency
USB management port
USB port to support monitoring and management requirements of the UPS.
Optional management and communication cards
Intellislot™ enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available.
Free management software
Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss.

Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.
Equipment Protection Plan (EPP)
$400,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS.
Trade-In Program
Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.

Do not Display

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location