Vertiv™ SmartCloset™
Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The Vertiv SmartCloset brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Education
- Government
- Healthcare
- Retail and Wholesale
- Telecom
Vertiv™ SmartCloset™
Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The Vertiv SmartCloset brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations.
- Education
- Government
- Healthcare
- Retail and Wholesale
- Telecom
Specifications
Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The SmartCloset™ brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations. Choose between our Vertiv™ Liebert® PSI5 and Vertiv™ Liebert® GXT5 UPS’s in either VLRA and Lithium-ion based on system requirements. All SmartCloset models include networking cards to integrate the UPS into monitoring systems, allowing users to manage system status and alarms 24/7 anywhere in the world. Optional Geist™ rPDUs provide reliability and versatility to the power chain, enabling IT managers to monitor and control power distribution from a system or outlet level. Cable management accessories are standard features to enhance deployment organization and extend the lifetime of critical cables. All of this is protected by one system-level warranty to provide peace of mind for years to come.
VSC42NX30PLANN
|
|||
---|---|---|---|
78.6 in | 23.6 in | 43.3 in | 350 lbs |
See more product information | |||
VSC42NX30PLAMV
|
|||
78.6 in | 23.6 in | 43.3 in | 367 lbs |
See more product information | |||
VSC42NX30PLASV
|
|||
78.6 in | 23.6 in | 43.3 in | 371 lbs |
See more product information | |||
VSC42NX30PLINN
|
|||
78.6 in | 23.6 in | 43.3 in | 334 lbs |
See more product information | |||
VSC42NX30PLIMV
|
|||
78.6 in | 23.6 in | 43.3 in | 350 lbs |
See more product information | |||
VSC42NX30PLISV
|
|||
78.6 in | 23.6 in | 43.3 in | 354 lbs |
See more product information | |||
VSC42NX30GLANN
|
|||
78.6 in | 23.6 in | 43.3 in | 346 lbs |
See more product information | |||
VSC42NX30GLAMV
|
|||
78.6 in | 23.6 in | 43.3 in | 362 lbs |
See more product information | |||
VSC42NX30GLASV
|
|||
78.6 in | 23.6 in | 43.3 in | 366 lbs |
See more product information | |||
VSC42NX30GLINN
|
|||
78.6 in | 23.6 in | 43.3 in | 329 lbs |
See more product information | |||
VSC42NX30GLIMV
|
|||
78.6 in | 23.6 in | 43.3 in | 345 lbs |
See more product information | |||
VSC42NX30GLISV
|
|||
78.6 in | 23.6 in | 43.3 in | 349 lbs |
See more product information | |||
VSC42NX50GLANN
|
|||
78.6 in | 23.6 in | 43.3 in | 429 lbs |
See more product information | |||
VSC42NX50GLAMV
|
|||
78.6 in | 23.6 in | 43.3 in | 446 lbs |
See more product information | |||
VSC42NX50GLASV
|
|||
78.6 in | 23.6 in | 43.3 in | 449 lbs |
See more product information |
Benefits
Features
- Vertiv™ VR Rack Installer Guide SL-11425
- Liebert® PSI5 UPS 800-5000VA User Guide
- Liebert® GXT5 120V Input | 120V Output LV Installer/User Guide
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS Installer/User Guide 120V Input, 120V Output, 1000-3000VA (SL-70908)
- Vertiv™ Geist™ Power Distribution Units Switched, Unit and Outlet Monitored Upgradeable Installer User Guide
- Vertiv™ VR Rack Unpacking Instructions SL-703234 - NA
- Vertiv™ Liebert® PSI5 UPS Quick Install User Guide SL-23316
- Vertiv™ Liebert® GXT5 120-V 500-3000VA Quick Install Guide
- Vertiv™ Liebert® GXT5 208-V GXT5-6KL630RT5UXLN Quick Install Guide
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000-3000VA LV, 120V IN, 120V OUT Quick Installation Guide (SL 70870)
- Vertiv™ SmartCloset™ Data Sheet (SL-71048)
- Vertiv™ VR Rack Brochure North America
- Vertiv™ Liebert® PSI5 UPS Brochure SL-23321
- Liebert® PSI5 Lithium-Ion UPS Brochure (SL-70585)
- Vertiv Liebert GXT5 UPS 500-3000 VA 120V - Brochure SL-70414
- Liebert® GXT5 3000-10000kVA Brochure SL-70505
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000 - 3000 VA, 120V Brochure SL-70925
- Vertiv™ Rack PDU Brochure SL-20881
- Vertiv™ VR Rack Selection Guide SL-11367
- Liebert® PSI5 Lithium-Ion UPS Data Sheet (SL-70581)
- Vertiv™ Liebert® GXT5 UPS Data Sheet SL-70719
- Vertiv™ Liebert® GXT5 Lithium-Ion 1-3kVA LV UPS Data Sheet SL-70911
- VP8832 Vertiv™ Geist™ Rack PDU Data Sheet SL-26175 North America
- VP8932 Vertiv™ Geist™ Rack PDU Data Sheet SL-26168 North America
- VP8841 Vertiv™ Geist™ Rack PDU Data Sheet SL-26176 North America
- VP8941 Vertiv™ Geist™ Rack PDU Data Sheet SL-26169 North America
- Vertiv™ RDU101 Data Sheet SL-31322
- Vertiv™ Liebert® IntelliSlot Card Comparison Data Sheet SL-23240
- Vertiv™ Geist™ Environmental Sensors GTHD Data Sheet
- Vertiv™ Network Closet Solutions Brochure
- Vertiv™ SmartCloset™ Brochure (SL-71061)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.