Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ VR Rack Accessories - Airflow Management

Promoting proper airflow and reducing air recirculation are key to providing an efficient and long-lasting IT rack. Vertiv’s Airflow Management accessories delivers flexible solutions to aid in blocking hot air from recirculating in the rack with blanking panels, brush strips, top fan kits, and exhaust ducts. See table below for models.

Get Brochure Get Manual
Login to Save for Later
Warranty: The Vertiv™ VR Rack shall be warranted against defects in materials and workmanship for three (3) years from date of shipment. An additional two (2) years may be obtained by registering your product at https://www.vertivco.com/en-us/support/register-your-product/product-registration/.

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the Vertiv VR Rack. Contact your local sales representative to get started 

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
42U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation 

Vertiv™ VR Racks are complemented by a comprehensive lineup of rack accessories to provide a customized solution to any deployment. Increase your efficiency with airflow and cable management accessories, eliminating tangled messes that restrict airflow and limit hot-air recirculation with the use of blanking panels or roof fan kits. Shelves and mounting options allow for more IT equipment to be installed and help maintain a well-organized rack. Upgraded security handles and solid metal doors add another layer of protection from unauthorized access, and even allowing you to integrate door sensors and access attempts into your IT management system. Vertiv’s rack component accessories allows users to customize the rack to their exact requirements, including pass-through side and top panels, depth extensions, rail conversion kits, and more. Whatever your rack needs, Vertiv’s VR Rack Accessories can provide a solution.

Vertiv™ VR Rack Accessories - Airflow Management
Product Overview
Type (Rack or Containment)
Airflow Management Accessories

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv supports the channel with extensive regional inventories.

Airflow Management

Models Accessory Type U Height Height (mm) Width (mm) Depth (mm) Weight (kg)

VRA2000 1U 19" Black Plastic ToolLess Airflow Blanking Panel (Qty. 10)

Blanking Panels

1U

530

1170

620

40

VRA2001 1U 19" Black Plastic ToolLess Airflow Blanking Panel (Qty. 200)

Blanking Panels

1U

220

120

550

1.6

VRA2002 19" Metal Airflow Blanking Panel Kit Black (Qty. 1 ea. Size)

Blanking Panels

1U-8U

95

550

415

4.5

VRA2003 1U 19" Sheet Metal Airflow Blanking Panel Kit Black (Qty. 2)

Blanking Panels

1U

130

560

90

1.8

VRA2004 Air Recirculation Prevention Kit

Air Recirculation Prevention

50

570

80

0.8

VRA2005 19" Rail Brush Strips, 800mm Wide (Qty. 12)

Brush Strips

165

248

183

0.4

VRA2006 Cable Pass Through Brush Kit for Top Panel (Qty. 8)

Brush Strips

55

180

108

0.4

VRA2007 Top Fan Kit 120 VAC 50/60 Hz

Roof Fan Kit

394

639

178

6.4

VRA2008 Top Fan Kit 208-230 VAC 50/60 Hz

Roof Fan Kit

394

639

178

6.4

VRA2009 Vertical Exhaust Duct Short, 600W

Vertical Exhaust Duct

456

705

1119

34

VRA2010 Vertical Exhaust Duct Tall, 600W

Vertical Exhaust Duct

456

705

1119

50

VRA2011 Vertical Exhaust Duct Short, 800W

Vertical Exhaust Duct

456

705

1119

45

VRA2012 Vertical Exhaust Duct Tall, 800W

Vertical Exhaust Duct

456

705

1119

61

VRA2013 2U Blanking Panel, QTY 10

Blanking Panels

2U

214

509

200

2.5

VRA2014 2U Blanking Panel, QTY 200

Blanking Panels

2U

544

1114

448

27

Partner Login

Language & Location