Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Avocent Universal Management Gateway Appliance

The Avocent Universal Management Gateway is the first data center appliance that enables true, real-time, integrated monitoring, access and control across IT and facilities systems in the data center.​

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Warranty: 2 years; Extended Warranties Available

Model Specifications Overview
Avocent UMG 4000 (EOS)
Converged Mgmt. Appliance   40 SP/KVM/Serial   2 digital   VGA   Up to 1920x1080   1.7 in   17.1 in   20 in   15 lbs  
Avocent UMG 6000 (EOL)
Converged Mgmt. Appliance   40 SP/KVM/Serial   2 digital   VGA   Up to 1920x1080   1.7 in   17.1 in   20 in   15 lbs  

Benefits

Consolidated Management and Universal Connectivity: Combines the functions of KVM over IP and Universal Connectivity, serial console over IP, rack PDU, SP, and environmental sensor management into a single chassis, for a complete in-band management solution that supports a broad range of IT platforms.
Enhanced Security: Shields embedded service processors from unauthorized access, reducing the risk of malicious intrusion.
Always-On: Highly reliable, local, remote and out-of-band access to data center and IT infrastructure ensures that monitoring, control, and management can be done at any time, from any place.
Streamlined Installation: Leverages pre-built service processor profiles for discovery and management, streamlining discovery and setup for newly installed hardware.
Multi-Tenant Design: Creates a secure environment, improving compliance and auditing tasks for customers considering Colocation and Cloud implementations 

Features

Comprehensive DCIM platform in a single pane of glass
Convenient single U chassis – reduced rack space and footprint
Complete connectivity (IPMI, SNMP, OPC, Modbus, BACnet, Velocity)
Physical sensor aggregation
Easy installation across various remote access technologies
Up to 40 simultaneous KVM sessions Up to 1024 service processors; wide variety of servers managed
Up to 40 full auto-sensing ports KVM and SPM capability per port (using the UMIQ-V2)
Data collection – up to 10,000 data points per minute
Real-time information across IT and facilities
FIPS 140-2 compliance: based on the FIPS 140-2 validated cryptographic modules (certificate numbers 2473 & 1279) 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location