Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Avocent® Core Insight Embedded Management Systems

  • Enterprise-ready open source firmware stand and SDK.
  • Eliminates restrictions of black-box solutions.
  • Flexible and scalable design puts you in control.
  • Mitigates risks against firmware exploits and attacks.

 

Introducing Avocent® Core Insight

Avocent Core Insight (ACI) enables your engineers to build secure, scalable, leading-edge embedded management systems for any device. ACI is engineered for maximum control and flexibility of your design and implementation. Developers can choose to add advanced ACI application modules to an existing firmware stack, download and build on the latest ACI open source firmware, or subscribe to an enterprise-ready ACI bundle with premium support.

Whatever your choice, you'll have complete control to develop and implement the latest embedded technologies allowing your organization to architect the best solutions for your customers.

View White Papers View Data Sheets Contact Me
Remote BMC Firmware
Remote-BMC-FIrmware_331817_0.png

Commercial-ready OpenBMC based management firmware & SDK

DMTF Redfish®, IPMI, sensor management, and diagnostics

Lights-out management consoles - vKVM, vMedia with 10x performance

Serial console

Value-added Flexibility
Value-Added-Flexibility_331818_0.png

Modular design scales from Enterprise to cloud to Edge management

OEMs and ODM’s customize & integrate firmware into diverse IT platforms

Graphical configuration & mapping tool for easy platform porting

Flexible license options – select best feature target for each platform

Innovative Security & Resiliency
Innovative-Security-Resiliency_331816_0.png

Patented cyber-hardening process protects against memory-based exploits

Built in support for Trusted Platform Manager (TPM)

User authentication hooks into existing software infrastructure smoothly

Compliant with California law SB-327

Expert Service & Support
Expert-Service-Support_331819_0.png

Over 20 years producing and supporting Embedded firmware solutions

Over 40 million devices worldwide include Vertiv embedded firmware

Flexible Service Agreements to meet customers’ needs

Global support teams available 24x7

Offerings

 

BASE PLATFORM
Hardened, commercial-grade IPMI firmware stack

Derived from the OpenBMC Project with Avocent OEM class technologies

  

KEY FEATURES

  • Full IPMI solution based on OpenBMC
  • Enterprise Security
  • Performance optimized
  • Vertiv expert service
REDFISH ENGINE
Highest performing, most feature rich solution for Redfish

Enable any device with Redfish API’s

  

KEY FEATURES

  • 2nd Generation Redfish Engine
  • Tested #1 for performance
  • Complies with current Redfish API’s
  • Schema independent
  • Vertiv expert service
ACI DASHBOARD
A modern management console that works with any Redfish device

Auto discover Redfish targets, collect data, and build custom dashboards

  

KEY FEATURES

  • HTML5 Web Console
  • Hardware & firmware agnostic
  • Extensible Angular framework
  • Redfish Auto-Discovery
  • Localization – I18n
  • Vertiv expert service
ACI CONSOLES
HTML5 Viewer with Digital KVM, Serial and Virtual Media

Securely Manage and Control video and serial output and mount media anywhere anytime

  

KEY FEATURES

  • Tested #1 for performance
  • #1 Remote Management Solution
  • Encrypted Compression Technology
  • HTML5, Serial, Video, VM viewer
  • Advanced Virtual Console features
  • Vertiv expert service
 
Partner Login

Language & Location