Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist



HMX 5000 (HMX 5100T, 5100R, 5200T, 5200R, 6200T, 6200R, 6210T, 6500R, 8000R, 8000T, LV5020 and HMX Advanced Manager)

HMX 5000 (HMX 5100T, 5100R, 5200T, 5200R, 6200T, 6200R, 6210T, 6500R, 8000R, 8000T, LV5020 and HMX Advanced Manager)

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

CBL0143

Adapter

RMPSU 2M 3PIN LOCKABLE 12V EXT cable

PSC0005

Power Supply

Power Supply HMX 5000/6000 TX/RX

PSC0006

Power Supply

Power Supply for LongView 3000/4000 unit & HMX 5150/6150

RMPSU-PS

Power Supply

External Power Supply for all LongView KVM Extenders local and remote units

RMPSU-16-400

Power Supply

16 channels 1 PSU - CAB-IEC-M/F

RMPSU-8-400

Power Supply

8 channels 1 PSU - CAB-IEC-M/F

Partner Login

Language & Location